PySpin.IImageList

class IImageList(*args, **kwargs)

The interface file for ImageList class.

Add(self, image)

Parameters

image: Spinnaker::ImagePtr

Spinnaker::IImageList::Add

Append(self, list)

Parameters

list: Spinnaker::ImageList const &

Spinnaker::IImageList::Append

Clear(self)

Spinnaker::IImageList::Clear

GetByIndex(self, index) ImagePtr

Parameters

index: unsigned int

Spinnaker::IImageList::GetByIndex

GetByPayloadType(self, payloadType) ImagePtr

Parameters

payloadType: enum Spinnaker::ImagePayloadType const

Spinnaker::IImageList::GetByPayloadType

GetByPixelFormat(self, pixelFormat) ImagePtr

Parameters

pixelFormat: enum Spinnaker::PixelFormatEnums

Spinnaker::IImageList::GetByPixelFormat

GetByStreamIndex(self, streamIndex) ImagePtr

Parameters

streamIndex: uint64_t const

Spinnaker::IImageList::GetByStreamIndex

GetImagesByPayloadType(self, payloadType) ImageList

Parameters

payloadType: enum Spinnaker::ImagePayloadType const

Spinnaker::IImageList::GetImagesByPayloadType

GetImagesByPixelFormat(self, pixelFormat) ImageList

Parameters

pixelFormat: enum Spinnaker::PixelFormatEnums

Spinnaker::IImageList::GetImagesByPixelFormat

GetSize(self) unsigned int

Spinnaker::IImageList::GetSize

Release(self)

Spinnaker::IImageList::Release

RemoveByIndex(self, index)

Parameters

index: unsigned int

Spinnaker::IImageList::RemoveByIndex

RemoveByPayloadType(self, payloadType)

Parameters

payloadType: enum Spinnaker::ImagePayloadType const

Spinnaker::IImageList::RemoveByPayloadType

RemoveByPixelFormat(self, pixelFormat)

Parameters

pixelFormat: enum Spinnaker::PixelFormatEnums

Spinnaker::IImageList::RemoveByPixelFormat

RemoveByStreamIndex(self, streamIndex)

Parameters

streamIndex: uint64_t const

Spinnaker::IImageList::RemoveByStreamIndex

Save(self, filename)

Parameters

filename: char const *

Spinnaker::IImageList::Save