|
FLIR
Blackfly®S BFS-U3-200S6 |
Interface Connector
USB 3.1 Connector
The camera is equipped with a USB 3.1 Micro-B connector that is used for data transmission, camera control and power. For more detailed information, consult the USB 3.1 specification available from http://www.usb.org/developers/docs/.
USB 3.1 Micro B Connector
USB 3.1 Micro-B Connector Pin Assignments
| Pin | Signal Name | Description |
|---|---|---|
| 1 | VBUS | Power |
| 2 | D- | USB 2.0 differential pair |
| 3 | D+ | |
| 4 | ID | OTG identification |
| 5 | GND | Ground for power return |
| 6 | MicB_SSTX- | SuperSpeed transmitter differential pair |
| 7 | MicB_SSTX+ | |
| 8 | GND_DRAIN | Ground for SuperSpeed signal return |
| 9 | MicB_SSRX- | SuperSpeed receiver differential pair |
| 10 | MicB_SSRX+ |
The USB 3.1 Micro-B receptacle accepts a USB 2.0 Micro-B plug and, therefore, the camera is backward compatible with the USB 2.0 interface.
Note: When the camera is connected to a USB 2.0 interface, it runs at USB 2.0 speed, and maximum frame rates are adjusted accordingly based on current imaging parameters.
| Title | Article |
|---|---|
| USB 3.1 Frequently Asked Questions | Knowledge Base Article 10019 |
| 8/31/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support | Cookie Policy |
Blackfly®S BFS-U3-200S6 |
|