You are here: Specifications > General Specifications and Frame Rates
FLIR

Blackfly®S

BFS-U3-200S6

 

BFS-U3-200S6 Specifications

General

BFS-U3-200S6M BFS-U3-200S6C
Firmware Version 1705.0.124.0 1705.0.124.0
Resolution 5472 x 3648 5472 x 3648
Frame Rate* 18 FPS 18 FPS
Megapixels 20 MP 20 MP
Chroma Mono Color
Sensor Sony IMX183, CMOS, 1" Sony IMX183, CMOS, 1"
Readout Method Rolling shutter with global reset Rolling shutter with global reset
Pixel Size 2.4 μm 2.4 μm
Lens Mount C-mount C-mount
ADC 10-bit / 12-bit 10-bit / 12-bit
Minimum Frame Rate** 1 FPS 1 FPS
Gain Range** 0 to 27 dB 0 to 27 dB
Exposure Range** 69 us to 30 s 69 us to 30 s
Acquisition Modes Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, hue, saturation, and sharpness
Sequencer Up to 8 sets using 5 features Up to 8 sets using 5 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3V, 120 mA maximum 3.3V, 120 mA maximum
Interface USB 3.1 USB 3.1
Power Requirements 8 - 24 V via GPIO or 5 V via USB 3.1 interface 8 - 24 V via GPIO or 5 V via USB 3.1 interface
Power Consumption 3 W maximum 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099. CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099.
MTBF*** TBD hours @20°C, GB environment
TBD hours @20°C, GM environment
TBD hours @20°C, GB environment
TBD hours @20°C, GM environment
Temperature Operating: 0°C to 50°C
Storage: -30°C to 60°C
Operating: 0°C to 50°C
Storage: -30°C to 60°C
Humidity Operating: 20% to 80% (no condensation)
Storage: 30% to 95% (no condensation)
Operating: 20% to 80% (no condensation)
Storage: 30% to 95% (no condensation)
Warranty 3 years 3 years

*Frame rates are measured with Device Link Throughput Limit of 380 MBps and Acquisition Frame Rate Enable enabled. Values are rounded down to whole numbers.

**Values are the same in binning and no binning modes.

***Ambient temperature; internal camera temperature is not considered.

BFS-U3-200S6M Supported Pixel Formats

8-bit 12-bit 16-bit
Mono8 Mono12Packed Mono16
Mono12p

BFS-U3-200S6M Frame Rates

Width Height 8-bit 12-bit 16-bit ISP Binning Horizontal Binning Vertical Decimation Horizontal Decimation Vertical ADC
5472 3648 16 8 6 Off No binning No binning No decimation No decimation 10-bit
4096 2160 23 23 16 Off No binning No binning No decimation No decimation 10-bit
2448 2048 23 23 20 Off No binning No binning No decimation No decimation 10-bit
2048 2448 23 23 20 Off No binning No binning No decimation No decimation 10-bit
1920 1200 23 23 20 Off No binning No binning No decimation No decimation 10-bit
1200 1920 23 23 20 Off No binning No binning No decimation No decimation 10-bit
800 600 23 23 20 Off No binning No binning No decimation No decimation 10-bit
600 800 23 23 20 Off No binning No binning No decimation No decimation 10-bit
640 480 23 23 20 Off No binning No binning No decimation No decimation 10-bit
480 640 23 23 20 Off No binning No binning No decimation No decimation 10-bit
320 240 23 23 20 Off No binning No binning No decimation No decimation 10-bit
240 320 23 23 20 Off No binning No binning No decimation No decimation 10-bit
2736 1824 32 26 20 Off 2x Sensor 2x Sensor No decimation No decimation 10-bit
5472 3648 6 6 6 On No binning No binning No decimation No decimation 10-bit
4096 2160 6 6 6 On No binning No binning No decimation No decimation 10-bit
2448 2048 6 6 6 On No binning No binning No decimation No decimation 10-bit
2048 2448 6 6 6 On No binning No binning No decimation No decimation 10-bit
1920 1200 6 6 6 On No binning No binning No decimation No decimation 10-bit
1200 1920 6 6 6 On No binning No binning No decimation No decimation 10-bit
800 600 6 6 6 On No binning No binning No decimation No decimation 10-bit
600 800 6 6 6 On No binning No binning No decimation No decimation 10-bit
640 480 6 6 6 On No binning No binning No decimation No decimation 10-bit
480 640 6 6 6 On No binning No binning No decimation No decimation 10-bit
320 240 6 6 6 On No binning No binning No decimation No decimation 10-bit
240 320 6 6 6 On No binning No binning No decimation No decimation 10-bit
2736 1824 6 6 6 On 2x Sensor 2x Sensor No decimation No decimation 10-bit
2736 1824 6 6 6 On 2x ISP 2x ISP No decimation No decimation 10-bit
1368 912 6 6 6 On 4x ISP 4x ISP No decimation No decimation 10-bit
1368 912 6 6 6 On 2x Sensor/2x ISP 2x Sensor/2x ISP No decimation No decimation 10-bit
5472 3648 17 9 6 Off No binning No binning No decimation No decimation 12-bit
4096 2160 22 22 16 Off No binning No binning No decimation No decimation 12-bit
2448 2048 22 22 20 Off No binning No binning No decimation No decimation 12-bit
2048 2448 22 22 20 Off No binning No binning No decimation No decimation 12-bit
1920 1200 22 22 20 Off No binning No binning No decimation No decimation 12-bit
1200 1920 22 22 20 Off No binning No binning No decimation No decimation 12-bit
800 600 22 22 20 Off No binning No binning No decimation No decimation 12-bit
600 800 22 22 20 Off No binning No binning No decimation No decimation 12-bit
640 480 22 22 20 Off No binning No binning No decimation No decimation 12-bit
480 640 22 22 20 Off No binning No binning No decimation No decimation 12-bit
320 240 22 22 20 Off No binning No binning No decimation No decimation 12-bit
240 320 22 22 20 Off No binning No binning No decimation No decimation 12-bit
2736 1824 32 26 20 Off 2x Sensor 2x Sensor No decimation No decimation 12-bit
5472 3648 6 6 6 On No binning No binning No decimation No decimation 12-bit
4096 2160 6 6 6 On No binning No binning No decimation No decimation 12-bit
2448 2048 6 6 6 On No binning No binning No decimation No decimation 12-bit
2048 2448 6 6 6 On No binning No binning No decimation No decimation 12-bit
1920 1200 6 6 6 On No binning No binning No decimation No decimation 12-bit
1200 1920 6 6 6 On No binning No binning No decimation No decimation 12-bit
800 600 6 6 6 On No binning No binning No decimation No decimation 12-bit
600 800 6 6 6 On No binning No binning No decimation No decimation 12-bit
640 480 6 6 6 On No binning No binning No decimation No decimation 12-bit
480 640 6 6 6 On No binning No binning No decimation No decimation 12-bit
320 240 6 6 6 On No binning No binning No decimation No decimation 12-bit
240 320 6 6 6 On No binning No binning No decimation No decimation 12-bit
2736 1824 6 6 6 On 2x Sensor 2x Sensor No decimation No decimation 12-bit
2736 1824 6 6 6 On 2x ISP 2x ISP No decimation No decimation 12-bit
1368 912 6 6 6 On 4x ISP 4x ISP No decimation No decimation 12-bit
1368 912 6 6 6 On 2x Sensor/2x ISP 2x Sensor/2x ISP No decimation No decimation 12-bit

Frame rates are measured with Device Link Throughput Limit of 380 MBps and Acquisition Frame Rate Enable disabled. Values are rounded to whole numbers.

BFS-U3-200S6C Supported Pixel Formats

8-bit 12-bit 16-bit 24-bit 32-bit
Mono8 Mono12Packed Mono16 RGB8Packed BGRa8
BayerRG8 BayerRG12Packed BayerRG16 YUV444Packed
Mono12p YUV422Packed YCbCr8
BayerRG12p YCbCr422_8 BGR8
YUV411Packed
YCbCr411_8

BFS-U3-200S6C Frame Rates

Width Height 8-bit 12-bit 16-bit 24-bit 32-bit ISP Binning Horizontal Binning Vertical Decimation Horizontal Decimation Vertical ADC
5472 3648 16 8 6 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
4096 2160 23 23 16 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
2448 2048 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
2048 2448 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
1920 1200 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
1200 1920 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
800 600 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
600 800 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
640 480 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
480 640 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
320 240 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
240 320 23 23 20 N/A* N/A* Off No binning No binning No decimation No decimation 10-bit
2736 1824 32 26 20 N/A* N/A* Off 2x Sensor 2x Sensor No decimation No decimation 10-bit
5472 3648 6 6 6 6 4 On No binning No binning No decimation No decimation 10-bit
4096 2160 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
2448 2048 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
2048 2448 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
1920 1200 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
1200 1920 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
800 600 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
600 800 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
640 480 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
480 640 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
320 240 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
240 320 6 6 6 6 6 On No binning No binning No decimation No decimation 10-bit
2736 1824 6 6 6 6 6 On 2x Sensor 2x Sensor No decimation No decimation 10-bit
2736 1824 6 6 6 6 6 On 2x ISP 2x ISP No decimation No decimation 10-bit
1368 912 6 6 6 6 6 On 4x ISP 4x ISP No decimation No decimation 10-bit
1368 912 6 6 6 6 6 On 2x Sensor/2x ISP 2x Sensor/2x ISP No decimation No decimation 10-bit
5472 3648 17 9 6 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
4096 2160 22 22 16 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
2448 2048 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
2048 2448 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
1920 1200 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
1200 1920 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
800 600 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
600 800 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
640 480 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
480 640 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
320 240 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
240 320 22 22 20 N/A* N/A* Off No binning No binning No decimation No decimation 12-bit
2736 1824 32 26 20 N/A* N/A* Off 2x Sensor 2x Sensor No decimation No decimation 12-bit
5472 3648 6 6 6 6 4 On No binning No binning No decimation No decimation 12-bit
4096 2160 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
2448 2048 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
2048 2448 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
1920 1200 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
1200 1920 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
800 600 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
600 800 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
640 480 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
480 640 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
320 240 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
240 320 6 6 6 6 6 On No binning No binning No decimation No decimation 12-bit
2736 1824 6 6 6 6 6 On 2x Sensor 2x Sensor No decimation No decimation 12-bit
2736 1824 6 6 6 6 6 On 2x ISP 2x ISP No decimation No decimation 12-bit
1368 912 6 6 6 6 6 On 4x ISP 4x ISP No decimation No decimation 12-bit
1368 912 6 6 6 6 6 On 2x Sensor/2x ISP 2x Sensor/2x ISP No decimation No decimation 12-bit

Frame rates are measured with Device Link Throughput Limit of 380 MBps and Acquisition Frame Rate Enable disabled. Values are rounded to whole numbers.

*ISP Off is only supported with uninterpolated formats (Mono and Bayer). YUV and RGB formats are not supported.

 

8/31/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support | Cookie Policy

Blackfly®S BFS-U3-200S6
Camera Reference