You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Blackfly®S

BFS-GE-16S2-BD2

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.1.

BFS-GE-16S2M-BD BFS-GE-16S2C-BD
Resolution 1440 x 1080 1440 x 1080
Sensor Sony IMX273, CMOS, 1/2.9" Sony IMX273, CMOS, 1/2.9"
Pixel Size (µm) 3.45 3.45
Firmware 1806.1.1.0 1806.1.1.0
ADC 12-bit 12-bit
Quantum Efficiency Mono (% at 530 nm) 64 N/A
Quantum Efficiency Blue (% at 460 nm) N/A 48
Quantum Efficiency Green (% at 530 nm) N/A 58
Quantum Efficiency Red (% at 625 nm) N/A 45
Temporal Dark Noise (Read Noise) (e-) 2.41 2.37
Temporal Dark Noise (Read Noise) (DN) 13.80 13.71
Signal to Noise Ratio Maximum (dB) 40.42 40.41
Signal to Noise Ratio Maximum (Bits) 6.71 6.71
Absolute Sensitivity Threshold (γ) 4.58 4.97
Absolute Sensitivity Threshold (e-) 2.91 2.87
Saturation Capacity (Well Depth) (e-) 11007 10992
Saturation Capacity (Well Depth) (γ) 17299 19019
Dynamic Range (dB) 71.55 71.65
Dynamic Range (Bits) 11.88 11.90
Gain (e-/ADU) 0.17 0.17

BFS-GE-16S2M-BD

BFS-GE-16S2C-BD

 

8/13/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support | Cookie Policy

Blackfly®S BFS-GE-16S2-BD2
Camera Reference

FLIR Camera and API References