|
FLIR
Blackfly®S BFS-GE-16S2-BD2 |
Powering Your Blackfly S
PoE can be used with board-level models with the RJ45 PoE bulkhead accessory (ACC-02-7002).
Power can also be provided externally through the GPIO interface: 5 V nominal (4 - 5.5 V).
If both power sources are connected the camera always uses external power over the GPIO connector.
The camera does not transmit images for the first 100 ms after power-up. The auto-exposure and auto-white balance algorithms do not run while the camera is powered down. It may therefore take several images to get a satisfactory image.
When the camera is power cycled (power disengaged then re-engaged), the camera reverts to its default factory settings, or if applicable, a saved user set.
| 8/13/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support | Cookie Policy |
Blackfly®S BFS-GE-16S2-BD2 |