You are here: Specifications > General Specifications and Frame Rates
FLIR

Blackfly®S

BFS-GE-16S2-BD2

 

BFS-GE-16S2-BD Specifications

General

BFS-GE-16S2M-BD BFS-GE-16S2C-BD
Firmware Version 1807.0.64.0 1807.0.64.0
Resolution 1440 x 1080 1440 x 1080
Frame Rate* 78 FPS 78 FPS
Megapixels 1.6 MP 1.6 MP
Chroma Mono Color
Sensor Sony IMX273, CMOS, 1/2.9" Sony IMX273, CMOS, 1/2.9"
Readout Method Global shutter Global shutter
Pixel Size 3.45 μm 3.45 μm
Lens Mount Sold Separately Sold Separately
ADC 10-bit, 12-bit 10-bit, 12-bit
Minimum Frame Rate** 1 FPS 1 FPS
Gain Range** 0 to 47 dB 0 to 47 dB
Exposure Range** 7 us to 30 s 7 us to 30 s
Acquisition Modes Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation, and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Non-isolated I/O 3 bi-directional 3 bi-directional
Serial Port Supported Supported
Time Synchronization IEEE 1588 PTP IEEE 1588 PTP
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface GigE GigE
Interface Connector Hirose TF38 FPC Connector Hirose TF38 FPC Connector
Power Requirements 5 V via GPIO 5 V via GPIO
Power Consumption 2 W maximum 2 W maximum
Dimensions/Mass 29 mm x 29 mm x 10 mm / 10 g 29 mm x 29 mm x 10 mm / 10 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. ECCN EAR099. CE, FCC, KCC, RoHS, REACH. ECCN EAR099.
Temperature Operating: 0°C to 50°C
Storage: -30°C to 60°C
Operating: 0°C to 50°C
Storage: -30°C to 60°C
Humidity Operating: 20% to 80% (no condensation)
Storage: 30% to 95% (no condensation)
Operating: 20% to 80% (no condensation)
Storage: 30% to 95% (no condensation)
Warranty 3 years 3 years

*Frame rates are measured with Device Link Throughput Limit of 125 MBps and Acquisition Frame Rate disabled. Values are rounded down to whole numbers.

**Values are the same in binning and no binning modes.

***Ambient temperature; internal camera temperature is not considered.

BFS-GE-16S2M-BD Supported Pixel Formats

8-bit 10-bit 12-bit 16-bit
Mono8 Mono10Packed Mono12Packed Mono16
Mono10p Mono12p

BFS-GE-16S2M-BD Frame Rates

Width Height 8-bit 10-bit 12-bit 16-bit ISP Binning Horizontal Binning Vertical Decimation Horizontal Decimation Vertical ADC
1440 1080 78 52 52 32 Off No binning No binning No decimation No decimation 10-bit
800 600 219 164 164 124 Off No binning No binning No decimation No decimation 10-bit
600 800 167 164 164 124 Off No binning No binning No decimation No decimation 10-bit
640 480 269 249 249 190 Off No binning No binning No decimation No decimation 10-bit
480 640 207 207 207 190 Off No binning No binning No decimation No decimation 10-bit
320 240 494 494 494 481 Off No binning No binning No decimation No decimation 10-bit
240 320 387 387 387 377 Off No binning No binning No decimation No decimation 10-bit
720 540 291 200 200 126 Off No binning No binning 2x Sensor 2x Sensor 10-bit
1440 1080 76 52 52 39 On No binning No binning No decimation No decimation 10-bit
800 600 132 132 132 124 On No binning No binning No decimation No decimation 10-bit
600 800 101 101 101 101 On No binning No binning No decimation No decimation 10-bit
640 480 162 162 162 162 On No binning No binning No decimation No decimation 10-bit
480 640 124 124 124 124 On No binning No binning No decimation No decimation 10-bit
320 240 298 298 298 298 On No binning No binning No decimation No decimation 10-bit
240 320 233 233 233 233 On No binning No binning No decimation No decimation 10-bit
720 540 76 76 76 76 On 2x ISP 2x ISP No decimation No decimation 10-bit
360 270 76 76 76 76 On 4x ISP 4x ISP No decimation No decimation 10-bit
1440 1080 78 52 52 35 Off No binning No binning No decimation No decimation 12-bit
800 600 186 164 164 124 Off No binning No binning No decimation No decimation 12-bit
600 800 142 142 142 124 Off No binning No binning No decimation No decimation 12-bit
640 480 229 229 229 190 Off No binning No binning No decimation No decimation 12-bit
480 640 175 175 175 175 Off No binning No binning No decimation No decimation 12-bit
320 240 420 420 420 420 Off No binning No binning No decimation No decimation 12-bit
240 320 328 328 328 328 Off No binning No binning No decimation No decimation 12-bit
720 540 291 200 200 152 Off No binning No binning 2x Sensor 2x Sensor 12-bit
1440 1080 76 52 52 39 On No binning No binning No decimation No decimation 12-bit
800 600 132 132 132 124 On No binning No binning No decimation No decimation 12-bit
600 800 101 101 101 101 On No binning No binning No decimation No decimation 12-bit
640 480 162 162 162 162 On No binning No binning No decimation No decimation 12-bit
480 640 124 124 124 124 On No binning No binning No decimation No decimation 12-bit
320 240 298 298 298 298 On No binning No binning No decimation No decimation 12-bit
240 320 233 233 233 233 On No binning No binning No decimation No decimation 12-bit
720 540 76 76 76 76 On 2x ISP 2x ISP No decimation No decimation 12-bit
360 270 76 76 76 76 On 4x ISP 4x ISP No decimation No decimation 12-bit

Frame rates are measured with Device Link Throughput Limit of 125 MBps and Acquisition Frame Rate disabled. Values are rounded down to whole numbers.

BFS-GE-16S2C-BD Supported Pixel Formats

8-bit 10-bit 12-bit 16-bit 24-bit
Mono8 Mono10Packed Mono12Packed Mono16 RGB8Packed
BayerRG8 Mono10p BayerRG12Packed BayerRG16 YUV444Packed
BayerRG10Packed Mono12p YUV422Packed YCbCr8
BayerRG10p BayerRG12p YCbCr422_8 BGR8
YUV411Packed
YCbCr411_8

BFS-GE-16S2C-BD Frame Rates

Width Height 8-bit 10-bit 12-bit 16-bit 24-bit ISP Binning Horizontal Binning Vertical Decimation Horizontal Decimation Vertical ADC
1440 1080 78 52 52 32 N/A* Off No binning No binning No decimation No decimation 10-bit
800 600 219 164 164 124 N/A* Off No binning No binning No decimation No decimation 10-bit
600 800 167 164 164 124 N/A* Off No binning No binning No decimation No decimation 10-bit
640 480 269 249 249 190 N/A* Off No binning No binning No decimation No decimation 10-bit
480 640 207 207 207 190 N/A* Off No binning No binning No decimation No decimation 10-bit
320 240 494 494 494 481 N/A* Off No binning No binning No decimation No decimation 10-bit
240 320 387 387 387 377 N/A* Off No binning No binning No decimation No decimation 10-bit
720 540 291 200 200 126 N/A* Off No binning No binning 2x Sensor 2x Sensor 10-bit
1440 1080 76 52 52 39 22 On No binning No binning No decimation No decimation 10-bit
800 600 132 132 132 124 84 On No binning No binning No decimation No decimation 10-bit
600 800 101 101 101 101 84 On No binning No binning No decimation No decimation 10-bit
640 480 162 162 162 162 129 On No binning No binning No decimation No decimation 10-bit
480 640 124 124 124 124 124 On No binning No binning No decimation No decimation 10-bit
320 240 298 298 298 298 298 On No binning No binning No decimation No decimation 10-bit
240 320 233 233 233 233 233 On No binning No binning No decimation No decimation 10-bit
720 540 76 76 76 76 76 On 2x ISP 2x ISP No decimation No decimation 10-bit
360 270 76 76 76 76 76 On 4x ISP 4x ISP No decimation No decimation 10-bit
1440 1080 78 52 52 35 N/A* Off No binning No binning No decimation No decimation 12-bit
800 600 186 164 164 124 N/A* Off No binning No binning No decimation No decimation 12-bit
600 800 142 142 142 124 N/A* Off No binning No binning No decimation No decimation 12-bit
640 480 229 229 229 190 N/A* Off No binning No binning No decimation No decimation 12-bit
480 640 175 175 175 175 N/A* Off No binning No binning No decimation No decimation 12-bit
320 240 420 420 420 420 N/A* Off No binning No binning No decimation No decimation 12-bit
240 320 328 328 328 328 N/A* Off No binning No binning No decimation No decimation 12-bit
720 540 291 200 200 152 N/A* Off No binning No binning 2x Sensor 2x Sensor 12-bit
1440 1080 76 52 52 39 22 On No binning No binning No decimation No decimation 12-bit
800 600 132 132 132 124 84 On No binning No binning No decimation No decimation 12-bit
600 800 101 101 101 101 84 On No binning No binning No decimation No decimation 12-bit
640 480 162 162 162 162 129 On No binning No binning No decimation No decimation 12-bit
480 640 124 124 124 124 124 On No binning No binning No decimation No decimation 12-bit
320 240 298 298 298 298 298 On No binning No binning No decimation No decimation 12-bit
240 320 233 233 233 233 233 On No binning No binning No decimation No decimation 12-bit
720 540 76 76 76 76 76 On 2x ISP 2x ISP No decimation No decimation 12-bit
360 270 76 76 76 76 76 On 4x ISP 4x ISP No decimation No decimation 12-bit

Frame rates are measured with Device Link Throughput Limit of 125 MBps and Acquisition Frame Rate disabled. Values are rounded to whole numbers.

*ISP Off is only supported with uninterpolated formats (Mono and Bayer). YUV and RGB formats are not supported.

 

8/13/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support | Cookie Policy

Blackfly®S BFS-GE-16S2-BD2
Camera Reference

FLIR Camera and API References